Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KESSEL
Description
Controlfix clean out
Bill of material
80100X
PREVIEW
Product name
Controlfix clean out DN 100, Floor slab, tileable
GTIN number
4026092004067
Order number
80100X
Version of drains for floor, roof and sanitary objects
other product-specific versions
Drain body material
Polymer
Sealing variants
with glued flange
Odour trap
without odour trap
Complete article (one-piece) made up of combination (multi-piece version) of drain body and upper section
yes
Fire resistance class can be retrofitted
no
LINK
https://www.kessel.de/info?han=80100X
Procurement
Last updateMay 22, 2024, 12:19 PM
Part number80100X
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/kessel/catalogItem/6bc6ed3e-dec3-467c-83f1-60e81c2c9022
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: May 22, 2024, 12:19 PM
Previews
3D
Characteristics Graph
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices
Embedded user actions