Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KESSEL
Description
Controlfix clean out
Bill of material
80150S
PREVIEW
Product name
Controlfix clean out DN 150, Floor slab, black
GTIN number
4026092004098
Order number
80150S
Version of drains for floor, roof and sanitary objects
other product-specific versions
Drain body material
Polymer
Sealing variants
with glued flange
Odour trap
without odour trap
Complete article (one-piece) made up of combination (multi-piece version) of drain body and upper section
yes
Fire resistance class can be retrofitted
no
LINK
https://www.kessel.de/info?han=80150S
Procurement
Last updateMay 22, 2024, 12:19 PM
Part number80150S
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/kessel/catalogItem/11cdcebe-3744-44a9-834a-414ce0cefac0
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: May 22, 2024, 12:19 PM
Previews
3D
Characteristics Graph
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices
Embedded user actions