Catalog navigation
CAD model selection
Available products: 1
HELP_VARIABLE
Company
KESSEL
Description
Pumpfix F backwater pumping station
Bill of material
24150S
Product name
Backwater pumping station, Pumpfix F DN 150, Floor slab, black
GTIN number
4026092046562
max. delivery rate
11.50 m³/h
Order number
24150S
max. pumping height
10.00 m
electrical nominal power (P1)
1.20 W
Nominal operating voltage
230 V
Total number of pumps/drives
1
Net mass
28.00 kg
Protection class
Protection Class I
Motor protection
intern
Unterwasserpumpe
Submersible pump
Shaft position
vertical
Design
dry-rotor pump
Priming characteristics
normal-priming
Drive
e-motor for alternating current
Type of speed adjustment
none
E-motor start-up type
direct
Pump housing material information
Polymer, stainless steel
Connection nominal size, pressure (outlet) side
150
Connection nominal size, suction (inlet) side
150
electrical connection
1/N/PE 230V
Star/delta startup circuit for three-phase connection or three phase current
0
Nominal frequency
50 Hz
Protection rating
IP 68
Thermal class
F
maximale Fördermedientemperatur
35 °C
max. operating pressure
1000.00 hPa
max. shaft power (P2) per pump/drive
0.69 W
Nominal speed
2800 1/min
max. speed n
2800 1/min
max. power consumption per pump/drive
5 A
Inrush current
14.90 A
Motor pump shaft
durchgehend
Shaft seal
RWDR
Number of duty pumps/drives
1
vertical installation
Yes
Outdoor installation
No
ATEX
No
Hydraulics
single-level
LINK
https://www.kessel.de/info?han=24150S
Area of application
Entwässerung
Procurement
Last updateMay 22, 2024, 12:19 PM
Part number24150S
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/kessel/catalogItem/de979787-b867-4bbf-9d2c-413df47a8357
Currency:
$
£
¥
CN¥
All information without guarantee.
Last update: May 22, 2024, 12:19 PM