Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KESSEL
Description
Pipe flap valve
Bill of material
79800
PREVIEW
Product name
Pipe flap valve DN 800
GTIN number
4026092054994
Order number
79800
Version of drains for floor, roof and sanitary objects
other product-specific versions
Drain body material
Polymer
Sealing variants
without waterproofing layer
Odour trap
without odour trap
Complete article (one-piece) made up of combination (multi-piece version) of drain body and upper section
yes
LINK
https://www.kessel.de/info?han=79800
Procurement
Last updateMay 22, 2024, 12:19 PM
Part number79800
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/kessel/catalogItem/5de5d529-f6eb-4d56-a019-701b0308deb7
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: May 22, 2024, 12:19 PM
Previews
3D
Characteristics Graph
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices
Embedded user actions