Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KESSEL
Description
Multitube backwater valve
Bill of material
71250
Product name
Backwater valve Multitube DN 250, 1 flap
GTIN number
4026092011607
Order number
71250
Version of drains for floor, roof and sanitary objects
other product-specific versions
Drain body material
Polymer
Sealing variants
without waterproofing layer
Odour trap
without odour trap
Complete article (one-piece) made up of combination (multi-piece version) of drain body and upper section
yes
Fire resistance class can be retrofitted
no
LINK
https://www.kessel.de/info?han=71250
Procurement
Last updateMay 22, 2024, 12:19 PM
Part number71250
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/kessel/catalogItem/4b45b02c-7f89-4119-9f54-da7cfb28f8c6
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: May 22, 2024, 12:19 PM
Previews
3D
Characteristics Graph
2D
Location of catalog vendor
Select a country to see the local offices
Embedded user actions