Catalog navigation
CAD model selection
Available products: 1
HELP_VARIABLE
Company
KESSEL
Description
Staufix drain body
Bill of material
730000.10
PREVIEW
Product name
Staufix drain body type 2 DN 90-100, exposed
GTIN number
4026092076231
Order number
730000.10
Version of drains for floor, roof and sanitary objects
other product-specific versions
Drain body material
Polymer
Sealing variants
without waterproofing layer
Odour trap
without odour trap
Complete article (one-piece) made up of combination (multi-piece version) of drain body and upper section
yes
Fire resistance class can be retrofitted
nein
LINK
https://www.kessel.de/info?han=730000.10