Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KESSEL
Description
Staufix backwater valve
Bill of material
730090
PREVIEW
Product name
Backwater valve Staufix DN 90, exposed, Type 2
GTIN number
4026092076293
Order number
730090
Version of drains for floor, roof and sanitary objects
other product-specific versions
Drain body material
Polymer
Sealing variants
without waterproofing layer
Odour trap
without odour trap
Complete article (one-piece) made up of combination (multi-piece version) of drain body and upper section
yes
LINK
https://www.kessel.de/info?han=730090
Previews
3D
Characteristics Graph
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices
Embedded user actions