Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KESSEL
Description
Staufix backwater valve
Bill of material
730125
PREVIEW
Product name
Backwater valve Staufix DN 125, exposed, Type 2
GTIN number
4026092076415
Order number
730125
Version of drains for floor, roof and sanitary objects
other product-specific versions
Drain body material
Polymer
Sealing variants
Odour trap
Complete article (one-piece) made up of combination (multi-piece version) of drain body and upper section
yes
LINK
http://www.kessel.de/info?han=730125
Previews
3D
Characteristics Graph
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices
Embedded user actions