Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KESSEL
Description
Staufix backwater valve
Bill of material
730090R
PREVIEW
Product name
Backwater valve Staufix DN 90, exposed, Type 2 R
GTIN number
4026092076347
Order number
730090R
Version of drains for floor, roof and sanitary objects
other product-specific versions
Drain body material
Polymer
Sealing variants
without waterproofing layer
Odour trap
without odour trap
Complete article (one-piece) made up of combination (multi-piece version) of drain body and upper section
yes
LINK
https://www.kessel.de/info?han=730090R
Procurement
Last updateMay 22, 2024, 12:19 PM
Part number730090R
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/kessel/catalogItem/7cc6cff6-aa09-40df-b28c-5d0864f47540
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: May 22, 2024, 12:19 PM
Previews
3D
Characteristics Graph
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices
Embedded user actions