Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KESSEL
Description
Staufix backwater valve
Bill of material
730125
PREVIEW
Product name
Backwater valve Staufix DN 125, exposed, Type 2
GTIN number
4026092076415
Order number
730125
Version of drains for floor, roof and sanitary objects
other product-specific versions
Drain body material
Polymer
Sealing variants
Odour trap
Complete article (one-piece) made up of combination (multi-piece version) of drain body and upper section
yes
LINK
http://www.kessel.de/info?han=730125
Procurement
Last updateMay 22, 2024, 12:19 PM
Part number730125
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/kessel/catalogItem/07386270-a1b6-4f2b-9475-56428df5b899
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: May 22, 2024, 12:19 PM
Previews
3D
Characteristics Graph
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices
Embedded user actions