Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KESSEL
Description
Staufix backwater valve
Bill of material
720150.10X
PREVIEW
Product name
Backwater valve Staufix DN 150, Floor slab, tileable, Type 1
GTIN number
4026092076101
Order number
720150.10X
Version of drains for floor, roof and sanitary objects
other product-specific versions
Drain body material
Polymer
Sealing variants
with glued flange
Odour trap
without odour trap
Complete article (one-piece) made up of combination (multi-piece version) of drain body and upper section
yes
LINK
https://www.kessel.de/info?han=720150.10X
Procurement
Last updateMay 22, 2024, 12:19 PM
Part number720150.10X
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/kessel/catalogItem/577e22e1-ddd2-472a-95a6-714428f10e17
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: May 22, 2024, 12:19 PM
Previews
3D
Characteristics Graph
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices
Embedded user actions