Catalog navigation
CAD model selection
Available products: 1
HELP_VARIABLE
Company
KESSEL
Description
Staufix backwater valve
Bill of material
720150
PREVIEW
Product name
Backwater valve Staufix DN 150, exposed, Type 1
GTIN number
4026092076088
Order number
720150
Version of drains for floor, roof and sanitary objects
other product-specific versions
Drain body material
Polymer
Sealing variants
without waterproofing layer
Odour trap
without odour trap
Complete article (one-piece) made up of combination (multi-piece version) of drain body and upper section
yes
LINK
https://www.kessel.de/info?han=720150
Procurement
Last updateMay 22, 2024, 12:19 PM
Part number720150
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/kessel/catalogItem/3fffbb3d-0d46-4500-81c2-a6eca2bd3ae2
Currency:
$
£
¥
CN¥
All information without guarantee.
Last update: May 22, 2024, 12:19 PM