Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
KESSEL
Description
Staufix backwater valve
Bill of material
720125.10X
PREVIEW
Product name
Backwater valve Staufix DN 125, Floor slab, tileable, Type 1
GTIN number
4026092076071
Order number
720125.10X
Version of drains for floor, roof and sanitary objects
other product-specific versions
Drain body material
Polymer
Sealing variants
with glued flange
Odour trap
without odour trap
Complete article (one-piece) made up of combination (multi-piece version) of drain body and upper section
yes
LINK
https://www.kessel.de/info?han=720125.10X
Procurement
Last updateMay 22, 2024, 12:19 PM
Part number720125.10X
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/kessel/catalogItem/f727ecec-e8b2-468a-be88-3c8cc28ee790
Currency:
$
£
¥
CN¥
Wszystkie informacje bez gwarancji
Ostatnia aktualizacja: May 22, 2024, 12:19 PM
Previews
3D
Characteristics Graph
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Lokalizacja sprzedawcy
Wybierz kraj żeby zobaczyć lokalne biura
Embedded user actions