Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KESSEL
Description
Staufix cleanout
Bill of material
700125.10X
PREVIEW
Product name
Staufix clean out DN 125, Floor slab, tileable
GTIN number
4026092075937
Order number
700125.10X
Version of drains for floor, roof and sanitary objects
other product-specific versions
Drain body material
Polymer
Sealing variants
with glued flange
Odour trap
without odour trap
Complete article (one-piece) made up of combination (multi-piece version) of drain body and upper section
yes
LINK
https://www.kessel.de/info?han=700125.10X
Previews
3D
Characteristics Graph
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices
Embedded user actions