Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KESSEL
Description
Staufix Siphon backwater valve
Bill of material
73053
PREVIEW
Product name
Backwater valve Staufix Siphon, DN 50, Inlet funnel, Type 5
GTIN number
4026092027622
Order number
73053
Version of drains for floor, roof and sanitary objects
other product-specific versions
Drain body material
Polymer
Sealing variants
without waterproofing layer
Odour trap
without odour trap
Complete article (one-piece) made up of combination (multi-piece version) of drain body and upper section
yes
LINK
https://www.kessel.de/info?han=73053
Procurement
Last updateMay 22, 2024, 12:19 PM
Part number73053
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/kessel/catalogItem/71af55b4-f0a3-4278-845f-1a3692a1ef18
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: May 22, 2024, 12:19 PM
Previews
3D
Characteristics Graph
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices
Embedded user actions