Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KESSEL
Description
Staufix FKA automatic backwater valve
Bill of material
84200X
Product name
Staufix FKA automatic backwater valve DN 200, Floor slab, tileable
GTIN number
4026092046470
Order number
84200X
Version of drains for floor, roof and sanitary objects
other product-specific versions
Drain body material
Polymer
Sealing variants
with glued flange
Odour trap
without odour trap
Complete article (one-piece) made up of combination (multi-piece version) of drain body and upper section
yes
Fire resistance class can be retrofitted
no
LINK
https://www.kessel.de/info?han=84200X
Procurement
Last updateMay 22, 2024, 12:19 PM
Part number84200X
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/kessel/catalogItem/146f9b50-3ef1-462e-84bc-9b8315bf3ad6
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: May 22, 2024, 12:19 PM
Previews
3D
Characteristics Graph
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices
Embedded user actions