Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
KESSEL
Description
Staufix FKA automatic backwater valve
Bill of material
84150
Product name
Staufix FKA automatic backwater valve DN 150, exposed
GTIN number
4026092046357
Order number
84150
Version of drains for floor, roof and sanitary objects
other product-specific versions
Drain body material
Polymer
Sealing variants
without waterproofing layer
Odour trap
without odour trap
Complete article (one-piece) made up of combination (multi-piece version) of drain body and upper section
yes
Fire resistance class can be retrofitted
no
LINK
https://www.kessel.de/info?han=84150
Procurement
Last updateMay 22, 2024, 12:19 PM
Part number84150
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/kessel/catalogItem/71e99fd2-5553-46b8-99a3-7ec0830e77f8
Currency:
$
£
¥
CN¥
Wszystkie informacje bez gwarancji
Ostatnia aktualizacja: May 22, 2024, 12:19 PM
Previews
3D
Characteristics Graph
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Lokalizacja sprzedawcy
Wybierz kraj żeby zobaczyć lokalne biura
Embedded user actions