Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 14
Company
KESSEL
Description
EasyOil ground coalescence separator
Bill of material
99710.15B
Product name
EasyOil coalescence separator, ground, NS 10, Sys. A, 2600 l, class B
GTIN number
4026092027677
Order number
99710.15B
Area of use
Abscheideranlage für Leichtflüssigkeiten (Schlammfang, Leichtflüssigkeitsabscheider und Probenahmestelle)
Installation situation
Underground installation
Traffic loads, installation in the ground (DIN 19901)
PKW Parkflächen
Separator material
PE (Polyethylen)
Separator system design
Sludge trap, integrated
Nominal size NS
10
Contents of sludge trap
1500
Liter
Overall length dimension of outside of tank, without connections
2910
mm
Overall height dimension of outside of tank, without chamber elements (applies to installation in the ground)
1940
mm
Height difference from inlet to outlet invert
40
mm
min. inlet depth from ground level to inlet pipe invert (min. soil cover)
840
mm
max. inlet depth from ground level to inlet pipe invert (max. soil cover)
1240
mm
Overall width dimension of outside of tank, without connections
1200
mm
max. groundwater level (measured from bottom of tank)
G3 Oberkante des Behälters ohne Schachtaufbau
LINK
http://www.kessel.de/info?han=99710.15B
Procurement
Last updateJan 8, 2026, 3:53 PM
Part number99710.15B
All information without guarantee
Last update: Jan 8, 2026, 3:53 PM
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices
Embedded user actions